2-Gang Decora/GFCI Wallplate, Oversized, Thermoset, Device Mount - Ivory
86602
2-Gang Decora/GFCI Device Decora Wallplate/Faceplate, Oversized, Thermoset, Device Mount - Ivory
Leviton Decora® brand Designer Wallplates — available in a wide spectrum of colors and styles — can add subtle elegance to any home. Sleek, versatile and convenient, they also come in a midway size that gives even greater coverage, and can hide unsightly wall surface irregularities. All Leviton Decora® brandtive Wallplates can stand up to heavy use while coordinating perfectly with paint or wall coverings. Think of them as the finishing touch to giving a home its signature look.
Color: Ivory
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Technical Information
-
General Information
UPC : 078477016619
RoHS Compliant : Yes
Product Features
Color : Ivory
Gang : 2
Material : Thermoset Plastic
Mount : Device
Size : Oversized
Standards and Certifications : UL/CSA
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors