8647-100
Mogul-Mogul Base, One-Piece, Adapters and Extensions, Incandescent, Glazed Porcelain Lampholder, 2-3/8 Inch, To Be Used in Porcelain Sockets Only - White
Documents
Technical Information
-
General Information
UPC : 078477184196
RoHS Compliant : Yes
Material Specifications
Application : To Be Used in Porcelain Sockets Only
Shell Material : Nickel-Plated Copper Alloy
Voltage : 600 Volt
Wattage Rating : 1500W
Mechanical Specifications
Construction : One-Piece
Extension Length : 2-3/8 Inch
Lamp Socket Base : Mogul-Mogul
Product Features
Application : To Be Used in Porcelain Sockets Only
Availability : Distribution
Color : White
Construction : One-Piece
Extension Length : 2-3/8 Inch
Lamp Base : Mogul-Mogul
Lamp Socket Base : Mogul-Mogul
Lampholder Type : Socket Adapters and Extensions
Light Type : Incandescent
Screw Shell Material : Nickel-Plated Copper Alloy
Shell Material : Nickel-Plated Copper Alloy
Standards and Certifications : UL/CSA
Voltage : 600 Volt
Warranty : 1 Year Limited
Wattage Rating : 1500W
Standards and Certifications
CSA Certified : File LR-1863
UL Listed : File E13396