1-Gang 0.625 Inch Hole Outlet/Receptacle Wallplate
86017
1-Gang .625 Inch Hole Device Telephone/Cable Wallplate, Standard Size, Thermoset, Box Mount - Ivory
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Color: Ivory
Technical Information
-
General Information
UPC : 078477772935
RoHS Compliant : Yes
Product Features
Color : Ivory
Gang : 1
Material : Thermoset Plastic
Mount : Box
Size : Standard
Standards and Certifications : UL/CSA
Type : Hole Device Telephone/Cable
Warranty : 2-Year Limited