1-Gang Telephone/Cable Wallplate, Oversized, Non-Magnetic Stainless Steel
84137-40
DISCONTINUED
1-Gang .625 Inch Hole Device Telephone/Cable Wallplate, Oversized, 302 Stainless Steel, Strap Mount, - Stainless Steel
Country of Origin : Please Contact Customer Service
Documents
Technical Information
-
General Information
UPC : 078477205518
Product Features
Color : Stainless Steel
Construction : Metal
Gang : 1
Material : 302 Stainless Steel
Mount : Strap
Size : Oversized
Standards and Certifications : UL/CSA
Type : Hole
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors