20 Amp, 125/250 Volt, Single Receptacle Outlet, Commercial Grade
8410
Single Receptacle Outlet, Commercial Specification Grade, Smooth Face, 20 Amp, 125/250 Volt, Back or Side Wire, NEMA 14-20R, 3-Pole, 4-Wire, Grounding - Black
Leviton’s line of Heavy-Duty Specification Grade receptacles are designed and manufactured to withstand the most demanding environments. Available in a wide variety of configurations, including isolated ground, tamper-resistant, etc., these Commercial Grade devices are the electrical contractor's choice for use in hotels, schools, hospitals and commercial office buildings.
Documents
Technical Information
-
General Information
UPC : 078477440643
Mechanical Specifications
Screw Terminal Torque : 14-18 in-lbs
Product Features
Amperage : 20 A
Body Material : Phenolic
Color : Black
Grounding : Grounding
Pole : 3
Standards and Certifications : UL
Strap Material : Steel
Termination : Back and Side Wire
Voltage : 125/250 VAC
Warranty : 2-Year Limited
Wire : 4