2-Gang Toggle/Single Receptacle Combination Wallplate, Standard Size, Non-Magnetic Stainless Steel
84085-40
2-Gang 1-Blank 1-Single 1.406 Inch Dia. Device Combination Wallplate, Standard Size, 302 Stainless Steel, Strap Mount, - Stainless Steel
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477780916
RoHS Compliant : Yes
Product Features
Color : Stainless Steel
Gang : 2
Material : 302 Stainless Steel
Mount : Strap
Size : Standard
Standards and Certifications : UL/CSA
Type : Combination
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors