1-Gang Louvre Wallplate, Standard Size, Non-Magnetic Stainless Steel
84079-40
1-Gang Louvre Horizontal Box Mtg Device Louvre Wallplate, Standard Size, 302 Stainless Steel, Box Mount, - Stainless Steel
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Color: Stainless Steel
Documents
Technical Information
-
General Information
UPC : 078477788073
RoHS Compliant : Yes
Product Features
Color : Stainless Steel
Gang : 1
Material : 302 Stainless Steel
Mount : Box
Size : Standard
Standards and Certifications : UL/CSA
Type : Horizontal Box
Warranty : 10-Year Limited