1-Gang Blank Device Wallplate, Standard Size, Non-Magnetic Stainless Steel
84019-40
1-Gang No Device Blank Wallplate, Standard Size, 302 Stainless Steel, Strap Mount, - Stainless Steel
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Color: Stainless Steel
Documents
Technical Information
-
General Information
UPC : 078477430743
RoHS Compliant : Yes
Product Features
Color : Stainless Steel
Device : No
Gang : 1
Material : 302 Stainless Steel
Mount : Strap
Size : Standard
Standards and Certifications : UL/CSA
Type : Blank
Warranty : 10-Year Limited