3-Gang Toggle Switch Wallplate, Standard Size, Magnetic Stainless Steel
84011
3-Gang Toggle Device Switch Wallplate, Standard Size, 430 Stainless Steel, Device Mount, - Stainless Steel
Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.
Color: Stainless Steel
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 078477429600
Product Features
Color : Stainless Steel
Gang : 3
Material : 430 Stainless Steel
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Toggle Switch
Warranty : 10-Year Limited