1-Gang Duplex Wallplate, Standard Size, Non-Magnetic Stainless Steel, Engraved Isolated Ground
84003-IG
1-Gang Duplex Device Receptacle Wallplate, Standard Size, 302 Stainless Steel, Device Mount, Engraved Isolated Ground - Stainless Steel
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Color: Stainless Steel
Documents
Technical Information
-
General Information
UPC : 078477351949
Product Features
Color : Stainless Steel
Construction : Metal
Feature : Engraved
Gang : 1
Material : 302 Stainless Steel
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Text : Isolated Ground
Type : Duplex
Warranty : 10-Year Limited