60 Amp, 120/208 Volt, Flush Mount Receptacle, Straight Blade, Industrial Grade
8360
60 Amp, 120/208 Volt, NEMA 18-60R, 4P, 4W, Flush Mtg Receptacle, Straight Blade, Industrial Grade, Non-Grounding, 3-Phase Y, Side Wired, Steel Strap, - Black
Leviton’s line of Extra Heavy-Duty Industrial Grade receptacles are designed and manufactured to withstand the harsh conditions typically associated with industrial environments. Available in a wide variety of configurations, including isolated ground, tamper-resistant, hospital grade, etc., these Industrial Grade devices are the electrical contractor's choice for use in factories, schools, hospitals and commercial office buildings.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477843291
Nema : 18-60R
RoHS Compliant : Yes
AC Horsepower Ratings
At Rated Voltage : 7-1/2 HP
Electrical Specifications
Amperage : 60 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Non-Grounding
Pole : 4
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 120/208 VAC
Wire : 4
Environmental Specifications
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Color : Black
Face Material : Nylon
Line Contacts : Brass Double-Wipe
Strap Material : Galvanized Steel
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : Up to 4 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Torque Range : 25 in-lbs
Product Features
Amperage : 60 A
Color : Black
Device Type : Straight Blade Receptacle
NEMA : 18-60R
Voltage : 120/208 VAC
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NOM : 057
UL498 : File E13399
Warranty : 10-Year Limited