1-Gang Wallplate, Standard Size, Aluminum
83028
1-Gang Flush Mount 2.15 Inch Dia. Device Receptacle Wallplate, Standard Size, Aluminum, Device Mount, - Aluminum
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Documents
Technical Information
-
General Information
UPC : 078477424902
RoHS Compliant : Yes
Product Features
Color : Aluminum
Construction : Metal
Gang : 1
Material : Aluminum
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Flush Mount
Warranty : 10-Year Limited