2-Gang Weather-Resistant Wallplate, Aluminum
83025-EXT
2-Gang No Device Blank Wallplate, Weather-Resistant, Aluminum, Box Mount, - Aluminum
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Documents
Technical Information
-
General Information
UPC : 078477309438
RoHS Compliant : Yes
Mechanical Specifications
Orientation : Horizontal or Vertical
Product Features
Color : Gray
Construction : Metal
Device : No
Device Type : Blank Plate
Gang : 2
Material : Aluminum
Mount : Box
Size : Standard
Standards and Certifications : UL/CSA
Type : Weather-Resistant
Warranty : 2-Year Limited