Loading...

20 Amp, Duplex Receptacle/Outlet, Hospital Grade, Marked Controlled, Self-Grounding

8300-H2W

Duplex Receptacle Outlet, Heavy-Duty Hospital Grade, Two Outlets Marked "Controlled", Smooth Face, 20 Amp, 125 Volt, Back or Side Wire, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - White

  • All Leviton Hospital Grade Receptacles undergo the most stringent UL testing to assure continuous, safe operation in any application requiring high-abuse tolerance, including health care facilities, manufacturing plants and schools.
  • Leviton offers custom imprinting solutions to meet the 2014 National Electrical Code requirements for identifying receptacles that will be automatically de-energized as part of an overall plug load control program.
  • All 15A & 20A, 125V receptacles that are automatically controlled will be marked with a specific symbol.
  • Permanently marked “controlled” devices enable compliance with energy standards for buildings such as ASHRAE 90.1 and California’s Title 33.

Color: White

Country of Origin : Mexico

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477398340

  • Electrical Specifications

    Amperage : 20 A

    Dielectric Voltage : 2000 VAC

    Grounding : Self-Grounding

    Horsepower Rating : 1 hp

    Pole : 2

    Temperature Rise : Max 30°C

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability Rating : V-0

    Operating Temperature : Maximum Continuous 75°C, Minimum -40°C (w/o impact)

    Relative Humidity : 5-95% (non-condensing)

  • Material Specifications

    Body : PBT

    Bushing : Galvanized Steel

    Face : PBT

    Ground Contacts : Brass

    Grounding Screw : #8 Brass

    Line Contacts : Phosphor Bronze Triple Wipe 0.031"

    Mounting Screws : #6 Triple Drive Plated Steel

    Mounting Strap : Galvanized Steel

    Self-Grounding Clip : Brass

    Terminal Clamps : Brass

    Terminal Screws : #8 Brass

  • Mechanical Specifications

    Product ID : Ratings are marked on device

    Strap Construction : Wraparound Strap

    Termination : Back and Side Wire

    Wire Accomodation : #14-#10 AWG Solid or Stranded

  • Product Features

    Color : White

    Device Type : Duplex Receptacle Outlet

    Feature : Smooth Face, 2 Receptacle Outlets Marked Controlled, RoHS Compliant

    Grade : Heavy-Duty Hospital Grade

    NEMA Configuration : 5-20R

  • Standards & Certifications

    Applicable Standards & Certifications : CSA C22.2, No. 42, ANSI C-73, NOM, UL 498, Fed Spec WC-596

    NEMA : WD-6

  • Warranty

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications