Surge Protective Isolated Ground Decora Plus Receptacle, 15 Amp, 125 Volt
8280-IGW
Decora Plus Surge Protective Isolated Ground Duplex Receptacle Outlet, Heavy-Duty Hospital Grade, 15 Amp, 125 Volt, Back or Side Wire, NEMA 5-15R, 2-Pole, 3-Wire - White
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477008973
Nema : 5-15R
AC Horsepower Ratings
At Rated Voltage : 1/2 HP
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Clamp Nuts : Zinc-Plated Steel
Face Material : Nylon
Grounding Screw : Brass 8-32
Line Contacts : Brass Triple-Wipe
Terminal Screws : Brass 10-32
Yoke : Zinc-Plated Steel
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, White-Neutral
Termination : Back or Side Wire
Performance Data
Diagnostics : Indicator Light & Audible Alarm
Joules Rating : 720
MCOV : 150V rms
Max Surge Current L-N : 24kA
Noise Rejection : -30dB at 500kHz-30MHz
Short Circuit Current Rating : 5kA
UL1449 Impulse 6kV/500A L-N : 400V
VPR : L-N:600V, L-G:700V, N-G:600V
Product Features
Amperage : 15 A
Body Material : Nylon
Brand : Decora Plus
Color : White
Device Type : Duplex Receptacle Outlet
Diagnostics : Indicator Light & Audible Alarm
Face Material : Nylon
Feature : Surge
Function : Surge Protective Isolated Ground
Grade : Heavy-Duty Hospital Grade
Joules Rating : 720
Max Surge Current L-N : 24kA
NEMA : 5-15R
Noise Rejection : -30dB at 500kHz-30MHz
Pole : 2
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Back or Side Wire
UL1449 Impulse 6kV/500A L-N : 400V
Voltage : 125 VAC
Warranty : 5-Year Limited
Wire : 3
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-6
NOM : 057
UL498HG : File E13399