Loading...

15 Amp, 125 Volt, Straight Blade Plug, Hospital Grade

8256-VJ

15 Amp, 125 Volt, NEMA 5-15P, 2P, 3W, Plug, Straight Blade, Hospital Grade, Grounding, Python, RoHs Compliant - WHITE

When it comes to the demanding nature of today’s commercial and industrial electrical environments, ruggedness and ease of installation are the features you look for first in any line of plugs and connectors. Leviton's Python straight-blade plugs and connectors hold up under the most exacting requirements, the toughest conditions, the roughest handling. Python’s exceptional design features meet your needs for a quick, easy-to-wire plug and connector system, a must in today’s faced-paced world where lost minutes on a job can translate into lost profits.

Country of Origin : Mexico
NEMA 5-15P

Documents

Technical Information

  • General Information

    UPC : 07847737412

    Nema : 5-15P

  • Electrical Specifications

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

  • Environmental Specifications

    Environment : Dry

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Assembly Screws : Steel, Zinc Plated

    Blades/Contacts : Solid Brass

    Body Material : Nylon

  • Mechanical Specifications

    Cord Range : .250 - .650

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Terminal Accom. : 18-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

  • Product Features

    Amperage : 15 A

    Assembly Screws : Steel, Zinc Plated

    Blades/Contacts : Solid Brass

    Body Material : Nylon

    Brand : Python

    Color : White

    Cord Range : .250 - .650

    Device Type : Straight Blade Plug

    Grade : Hospital

    Grounding : Grounding

    NEMA : 5-15P

    Pole : 2

    Standards and Certifications : UL/CSA

    Voltage : 125 VAC

    Warranty : 2-Year Limited

    Wire : 3

    Wire Gauge : 18-10 AWG

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL : Listed

Features & Benefits

  • Tough high-impact body
  • Hinged design delivers fast, easy installation and assembly
  • Triple-drive screws for easy wiring - Standard, Phillips, Robertson
  • Wide Cord Clamp Range, 18-3 SVT-10-3 ST, (.250"-.650")
  • Backed by a 2-Year Warranty
  • RoHs Compliant

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications