Straight Blade Angle Plug, 15 Amp, 125 Volt
8215-CAT
15 Amp, 125 Volt, NEMA 5-15P, 2P, 3W, Angle Plug, Straight Blade, Hospital Grade, Grounding - Transparent
Color: Transparent
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477795293
Nema : 5-15P
RoHS Compliant : Yes
Environmental Specifications
Environment : Dry
Mechanical Specifications
Amperage : 15 A
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Solid Brass
Body Material : Super Tough Nylon
Brand : Black and White
Color : Transparent
Cord Range : .245 - .700
Device Type : Straight Blade Plug
Environment : Dry
Feature : Angled
Grade : Hospital
Grounding : Grounding
NEMA : 5-15P
Pole : 2
Standards and Certifications : UL/CSA
Torque Range : 10-14 in-lbs
Voltage : 125 VAC
Warranty : Limited Lifetime Warranty Warranty
Wire : 3
Wire Gauge : 18-10 AWG
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors