UL508A Submetering Panel, A8820, Modem, Switch, AcuVim II
820DE-V00
A8820/Modem/Switch/AcuVim II
The VerifEye™ Integrated Meter panel combines an onboard revenue-grade power meter, a Leviton data acquisition server and 4G cellular modem in a flexible all-in-one package. This simple and effective energy solution can be used to meet energy codes and mandates and is ideal for new construction and commercial buildings. Installation is simple as the device draws power from the connected voltage sense lines - no external power supply required!
Country of Origin : United States
Specifications
Documents
Technical Information
-
General Information
UPC : 078477000687
Features & Benefits
- Data Collection
- Logs and collects data on user selected intervals
- Non-volatile memory stores data until the next scheduled upload or manual download
- Compatible with VerifEye BMO allowing users to quickly access energy consumption information from a web-based platform
- Tracks real-time energy usage for demand response programs
- Meter data can be transferred to energydashboards, kiosks and software applications
- Expandable via ModBus RTU and ModBus TCP
- Supports BACNet and other protocols on one device
- Five year warranty