ATLAS-X1™ Category 8 Patch Cord, CMR/LSZH, Gray, 1 m
81Z10-S01
ATLAS-X1 Cat 8 Shielded Patch Cords support 25GBASE-T networks. The patch cords provide superior alien crosstalk (AXT) suppression and protect critical data from potential EMI/RFI (electromagnetic interference/radio frequency interference). They are part of a complete ATLAS-X1 Cat 8 shielded system designed to support next generation BASE-T data center networks.
Color: Gray
UPC Code: 078477787724
Country of Origin : United Kingdom
Product Information
Product Features
Category Rating : Cat 8
Color : Gray
Construction : S/FTP
Flame Rating : CMR,LSZH/LSHF
Length : 1 meter
- Snagless plug release design prevents tab breakage
- Integrated strain-relief ensures long-term network performance
- Cable construction provides excellent alien crosstalk suppression and EMI/RFI protection
- Outside diameter of 6.2 millimeters supports easier cable management
- Ideal for applications where low-smoke zero-halogen or riser materials are required
- US10135207
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.