8152-8
Incandescent lampholder, porcelain medium base, 660W-250V, Two 9 in balck and white leads 18AWG AWM TEW 105C 600V plastic, free ends stripped 3/4 inch, not pulled thru extrusion.
Technical Information
-
General Information
UPC : 078477198841
RoHS Compliant : Yes
Material Specifications
Availability : Distribution
Color : White
Shell Material : Copper Alloy
Mechanical Specifications
Access : Back Wired
Mounting Type : A-1 Bracket
Termination : 9-Inch 18-AWM TEW Wire Leads
Wire Strip Length : 3/4 Inch
Product Features
Access : Back Wired
Availability : Distribution
Body Material : Unglazed Porcelain
Circuit : Single Circuit
Construction : One-Piece
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Keyless
Light Type : Incandescent
Mounting Type : A-1 Bracket
Screw Shell Material : Copper Alloy
Standards and Certifications : UL/CSA
Termination : 9-Inch 18-AWM TEW Wire Leads
Voltage : 250 Volt
Warranty : 1 Year Limited
Wattage Rating : 660W
Standards and Certifications
CSA Certified : File LR-1863
UL Listed : File E3810