4-Gang Toggle/Duplex Device Combination Wallplate, Standard Size, Brass
81045
DISCONTINUED
4-Gang 2-Toggle 2-Duplex Device Combination Wallplate, Standard Size, Brass, Device Mount, - Brass
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 078477351864
Product Features
Color : Brass
Gang : 4
Material : Brass
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Combination
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors