Standard Video Wall Jack with one F-Connector, Ivory
80781-I
Leviton's Telephone and Video wallplates are ideal where flush mount telephone or video connection plates are needed. These familiar and functional wallplates support video applications in NEMA openings where a traditional look is desired. Durable video connection wallplates are available with a nickel-plated female-tofemale 75 Ω F-Connector Coupler.
Documents
Technical Information
-
General Information
UPC : 078477813621
RoHS Compliant : Yes
Material Specifications
Housing/Plate Material : High-Impact Plastic
Mechanical Specifications
Jack Style : F-Type
Mount : Box
Mounting Type : Standard Wallplate Flush
Quantity of Jacks : 1
Wiring Type : Type 625D
Product Features
Color : Ivory
Frequency : DC-3.0GHz
Jack Style : F-Type
Jack Type : Video
Mount : Box
Mounting Type : Standard Wallplate Flush
Quantity of Jacks : 1
Standards and Certifications : UL
Style : Standard
Type : Telephone & Video Wallplates
Wallplate : Included
Warranty : 1-Year Limited
Wiring Type : Type 625D
Features & Benefits
- Durable, smooth finish nylon material that matches other Leviton nylon wallplates for a consistent look throughout the home or business
- Includes mounting hardware with color-matched wallplate screws
- Available with one or two F-Connector Coupler(s)
- Mounts to single-gang backboxes or four-square boxes with appropriate user-provided reducer