1-Gang Cable .406" Diameter Hole Wallplate, Brown
80718
1-Gang Standard Size Nylon Wallplate, 1-Phone/Cable .406" diameter Hole, Strap Mount. Brown
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Country of Origin : Please Contact Customer Service
Technical Information
-
General Information
UPC : 078477494059
Product Features
Color : Brown
Gang : 1
Material : Nylon
Mount : Strap
Size : Standard
Standards and Certifications : UL/CSA
Type : Hole Device Telephone/Cable
Warranty : 10-Year Limited