2-Gang Wallplate, 1-Toggle 1-Blank, Standard Size, Thermoplastic Nylon, White
80706-W
2-Gang, 1-Toggle 1-Blank Device Combination Wallplate, Standard Size, Thermoplastic Nylon, Box Mount. White
Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.
Color: White
Country of Origin : Please Contact Customer Service
Documents
Technical Information
-
General Information
UPC : 078477980071
Product Features
Color : White
Gang : 2
Material : Nylon
Mount : Box
Size : Standard
Standards and Certifications : UL/CSA
Type : Combination
Warranty : 10-Year Limited