1-Gang Flush Mount Outlet/Receptacle Wallplate, Mount 2.465 Inch Size, Thermoplastic Nylon, Ivory
80532-I
1-Gang Flush Mount 2.465 Inch Dia. Device Receptacle Wallplate, Midway Size, Thermoplastic Nylon, Device Mount - Ivory
Country of Origin : Please Contact Customer Service
Documents
Technical Information
-
General Information
UPC : 07847795382
Product Features
Color : Ivory
Gang : 1
Material : Nylon
Mount : Device
Standards and Certifications : UL/CSA
Type : Midway Size
Warranty : 2-Year Limited