1-Gang Flush Mount Outlet/Receptacle Wallplate, Mount 2.465 Inch Size, Thermoplastic Nylon, BLACK
80532-E
1-Gang Flush Mount 2.465 Inch Dia. Device Receptacle Wallplate, Midway Size, Thermoplastic Nylon, Device Mount - BLACK
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Country of Origin : Please Contact Customer Service
Documents
Technical Information
-
General Information
UPC : 078477953815
Product Features
Color : Black
Gang : 1
Material : Nylon
Mount : Device
Size : Midway
Standards and Certifications : UL/CSA
Type : Flush Mount
Warranty : 2-Year Limited