1-Gang Decora Blank Insert, Brown
80414
Blank insert, screws included, for use with Decora wallplates - Brown
- EASY - Provides a simple way to fill-in an Decora opening in single or multi-gang applications
- COMPATIBLE - Designed for use with Decora wallplates
- DESIGN - Smooth, contemporary style and plastic construction
- CONVENIENT - Includes matching screws for easy installation
Color: Brown
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477789957
RoHS Compliant : Yes
Material Specifications
Material : Nylon
Wallplate : Order Separately
Mechanical Specifications
Insert Type : Blank
Opening Type : Decora
Product Features
Color : Brown
Insert Type : Blank
Material : Nylon
Mount : Box
Opening Type : Decora
Ports : Blank Insert
Standards and Certifications : UL/CSA
Type : Decora Multimedia Inserts
Wallplate : Order Separately
Warranty : 2-Year Limited
Related Videos
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors