2-Gang Decora/GFCI Device Wallplate, Standard Size, Thermoplastic Nylon, Red
80409-REW
2-Gang Decora® Duplex Receptacle Wallplate/Faceplate, Standard Size, Thermoplastic Nylon, Device Mount, Hot Stamped Emergency, White Lettering Size 3/16-Inch - RED
Color: Red
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477670552
Material Specifications
Material : Nylon
Product Features
Color : Red
Gang : 2
Size : Standard
Text : Emergency
Type : Decora Duplex
Standards and Certifications
CSA : 152105
UL 451 : E13397
Warranty
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors