1-Gang Decora Antimicrobial Treated Wallplate, White
80401-2AW
Decora 1-Gang Antimicrobial Treated Wallplate, Standard Size – White
- PROTECT – Helps create a cleaner home environment by helping to keep switch and wallplate surfaces cleaner
- PREVENT – Highly effective in protecting the surface of the device from the growth of mold, mildew, fungi and odor-causing bacteria in between normal cleanings
- COMPATIBLE – Use both antimicrobial treated switch and wallplate for complete coverage
Color: White
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477214459
Material Specification
Material : Thermoset Plastic
Product Features
Color : White
Device Type : Decora
Feature : Antimicrobial
Gang : 1
Standards & Certifications
CSA : UL/CSA
JIS Z 2801:2000 : Test for Antimicrobial Activity and Efficacy
Warranty
Warranty : 2-Year Limited
Features & Benefits
- Helps create a cleaner home environment by helping to keep switch and wallplate surfaces cleaner
- Antimicrobial properties are highly effective in protecting the surface of the device from the growth of mold, mildew, fungi and odor-causing bacteria in between normal cleanings
- Inhibits discoloration, staining, deterioration and corrosion of the device surface caused by mold, mildew, fungi and odor-causing bacteria
- Material used in Leviton residential antimicrobial devices has been tested to the international standard ISO 22196:2011
- Use both antimicrobial treated switch and wallplate for complete coverage
- Ideal for all rooms throughout the home (bathrooms, hallways, entryways, and kitchens)
- Same look and feel as traditional switches and wallplates
- Coordinating Antimicrobial Treated Decora Switches available in single pole and 3-way models; white color only
- Complements every décor
- Made in USA
- Limited 2-year warranty
- CAUTION: To clean use a damp cloth with mild soap. DO NOT use disinfecting products, including foggers, sprays, or other types of atomized cleaning agents
Related Videos
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors