1-Gang Decora Adapter for Rotary Dimmers, fits over .406 inch dimmer shaft, Ivory
80400-I
Decora Plastic Adapter for Rotary Dimmers fits over .406 inch dimmer shaft
This adapter permits the use of a rotary dimmers in multi-gang Decora installations or fill blank holes in multi-device Decora or toggle wallplates.
Color: Ivory
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Technical Information
-
General Information
UPC : 078477487945
RoHS Compliant : Yes
Product Features
Color : Ivory
Standards and Certifications : UL/CSA
Style Name : Trimatron
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors