Rotary Switch, Reciprocating, 3 Position-Off
804
DISCONTINUED
Reciprocating rotary switch; 3 position - Off,L1,L2; 6A-120V AC-L, 3A-240V AC, 10A-120V AC-H. With push-in terminals, male flat sided bushing 15/32-32 by 11/32 inch long thread.
Country of Origin : Please Contact Customer Service
Technical Information
-
General Information
UPC : 07847745040