80054
Miniature Bi-Pin Base, G4, G6.35, GY6.35, GX5.3 MR16, GZ4 MR11, Halogen, Incandescent, Ceramic Body Lampholder, Mounting Holes, , Side Wired, - White
Documents
Technical Information
-
General Information
UPC : 078477833520
RoHS Compliant : Yes
Material Specifications
ANSI Lamp Type : G4, G6.35, GY6.35, GX5.3 MR16, GZ4 MR11
Access : Side Wired
Lamp Socket Base : Miniature Bi-Pin
Shell Material : Ceramic
Termination : 12-Inch 18AWG SEW-1 200C Glass Braided
Wire Strip Length : 1/2 Inch
Mechanical Specifications
Max. Amperage : 12 Amp
Max. Voltage : 250 Volt
Max. Wattage Rating : 750W
Termination : 12-Inch 18AWG SEW-1 200C Glass Braided
Product Features
ANSI Lamp Type : G4, G6.35, GY6.35, GX5.3 MR16, GZ4 MR11
Access : Side Wired
Availability : OEM Only
Body Material : Ceramic Body
Color : White
Contact Material : Nickel-Plated Copper-Alloy
Cover Material : Mica
Lamp Base : Miniature
Lamp Contacts : Bi-Pin
Lamp Socket Base : Miniature Bi-Pin
Light Type : Quartz Halogen
Mounting Type : Mounting Holes
Standards and Certifications : UL/CSA
Termination : 12-Inch 18AWG SEW-1 200C Glass Braided
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
UL Recognized : Component E13405
Features & Benefits
- WARNING: Miniature Quartz Halogen Lamps operate under pressure and high temperatures. To prevent socket damage, the design of the fixture and its application must be carefully considered. For Leviton warranties to apply to this product, lamp wattage, current and beam spread must be controlled to insure that the following temperature limits are never exceeded.
- At contacts within socket - 225C
- Socket lead wires - 200C
- NOTE: Maximum rating of 250C available when appropriately rated leads are used.