Lampholder, Halogen, Incandescent, Miniature Bi-Pin Base, GX5.3 MR16. Ceramic Body, Mounting Holes, Side Wired
80052
Documents
Technical Information
-
General Information
UPC : 078477359624
Material Specifications
ANSI Lamp Type : GX5.3 MR16
Access : Side Wired
Lamp Socket Base : Miniature Bi-Pin
Shell Material : Ceramic
Termination : 12-Inch 18AWG SEW-1 200C Glass Braided
Wire Strip Length : 1/2 Inch
Mechanical Specifications
Max. Amperage : 12 Amp
Max. Voltage : 250 Volt
Max. Wattage Rating : 750W
Termination : 12-Inch 18AWG SEW-1 200C Glass Braided
Product Features
ANSI Lamp Type : GX5.3 MR16
Access : Side Wired
Availability : Distribution
Body Material : Ceramic Body
Color : White
Contact Material : Nickel-Plated Copper-Alloy
Cover Material : Mica
Lamp Base : Miniature
Lamp Contacts : Bi-Pin
Lamp Socket Base : Miniature Bi-Pin
Light Type : Quartz Halogen
Mounting Type : Mounting Holes
Standards and Certifications : UL/CSA
Termination : 12-Inch 18AWG SEW-1 200C Glass Braided
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
UL Recognized : Component E13405
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors