80050-500
Miniature bi-pin quartz lampholder, with-two white leads, 12 inches long, stripped free end 1/2 inch, PK-93039-10-00-2B Disclaimer sheet pkd in carton. 18awg sew-1 200c 300v glass braided TC, COF: unglazed. Packaged 1/polybag, 25/master carton polybagged
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Technical Information
-
General Information
UPC : 078477307380
RoHS Compliant : Yes
Mechanical Specifications
Termination : 12-Inch 18AWG SEW-1 200C Glass Braided
Product Features
Lamp Base : Miniature
Lamp Contacts : Bi-Pin
Light Type : Quartz Halogen
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors