8004-M
Medium Base Interior Only, Shell Incandescent Lampholder, Keyless, Single Circuit, -
Technical Information
-
General Information
UPC : 078477260807
RoHS Compliant : Yes
Material Specifications
Construction : Interior Only
Lamp Socket Base : Medium
Operator Type : Keyless
Sequence : ON-OFF
Shell Material : Aluminum
Mechanical Specifications
Circuit : Single Circuit
Operator Type : Keyless
Termination : 2 Terminal Screws
Voltage : 250 Volt
Wattage Rating : 660W
Product Features
Availability : Distribution
Circuit : Single Circuit
Construction : Interior Only
Interior Material : Phenolic
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Shell Lampholders
Light Type : Incandescent
Operator Type : Keyless
Screw Shell Material : Aluminum
Sequence : ON-OFF
Standards and Certifications : UL/Recognized Component
Terminal Screws : Brass
Termination : 2 Terminal Screws
Voltage : 250 Volt
Wattage Rating : 660W
Standards and Certifications
UL Recognized Component : File E3810
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors