Loading...
Product added to your list. To view the list, Click Here

Submeter, 120/240V, 2 Phase 3 Wire, Dual Element, 200A Mini Meter, 0.1kWh, No Enclosure, LCD Counter, Electric Meter

7B201-T02

DISCONTINUED
Mini Meter™ Submeter, Dual Element, No Enclosure, 120/240V, 2PH, 3W, 0.1 kWh Counter Output, 200:0.1, Electric Meter: Yes, Title 24 compliant, ASHRAE 90.1 compliant Leviton VerifEye™ Mini Meter™ line of revenue grade submeters meet the requirements for all single phase tenant billing applications. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Mini Meters are easy to specify and install for new construction and retrofits.
UPC Code: 07847755291
Country of Origin : United States

Product Information

  • Electrical Specifications

    Amperage : 200 A

    Voltage : 120/240 VAC 2PH 3W

  • Product Features

    CTs Included : No Meter Only

    Communication : Pulse Output

    Enclosure : No Enclosure

    Meter Configuration : Single Meter

    Product Line : Mini Meter OEM Module

Related Videos

Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications