Submeter, 120/240V, 2 Phase 3 Wire, Dual Element, 200A Mini Meter, 1.0kWh, No Enclosure, LCD Counter, Electric Meter
7B201-S02
DISCONTINUED
Mini Meter™ Submeter, Dual Element, No Enclosure, 120/240V, 2PH, 3W, 1.0 kWh Self-Contained LCD Counter, 200:0.1, Electric Meter: Yes, Title 24 compliant, ASHRAE 90.1 compliant
Leviton VerifEye™ Mini Meter™ line of revenue grade submeters meet the requirements for all single phase tenant billing applications. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Mini Meters are easy to specify and install for new construction and retrofits.
UPC Code: 078477552933
Country of Origin : United States
Product Information
Electrical Specifications
Amperage : 200 A
Voltage : 120/240 VAC 2PH 3W
Product Features
CTs Included : No Meter Only
Communication : Pulse Output
Enclosure : No Enclosure
Meter Configuration : Single Meter
Product Line : Mini Meter OEM Module