Loading...

Submeter, 120V, 1 Phase 2 Wire, Single Element, 200A Mini Meter, 1.0kWh, No Enclosure, LCD Counter, Electric Meter

7B101-H02

DISCONTINUED

Mini Meter™ Submeter, Single Element, No Enclosure, 120V, 1PH, 2W, 1.0 kWh Counter Output, 200:0.1, Electric Meter: Yes, Title 24 compliant, ASHRAE 90.1 compliant

Leviton VerifEye™ Mini Meter™ line of revenue grade submeters meet the requirements for all single phase tenant billing applications. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Mini Meters are easy to specify and install for new construction and retrofits.

Country of Origin : United States

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477552810

  • Electrical Specifications

    Amperage : 200 A

    Voltage : 120 VAC 1PH 2W

  • Product Features

    CTs Included : No Meter Only

    Communication : Pulse Output

    Enclosure : No Enclosure

    Meter Configuration : Single Meter

    Product Line : Mini Meter OEM Module

Related Videos

Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility

Submetering - How to Submeter - Video - Step 2 - Planning

Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications