78A00-2
DISCONTINUED
Access Control Key Tag Pack of 10.
A very small (only 4 grams) 125 KHz high security digitally encrypted proximity key tag. It has a hole for a key ring or chain. It is pre-programmed at the factory with a unique encryption code. It is small and durable enough to fit on a key ring. It provides a read range up to 2 inches
Country of Origin : Please Contact Customer Service
Documents
Technical Information
-
General Information
UPC : 872257004489
Features & Benefits
- Requires an Ethernet-enabled Leviton Omni or Lumina automation system with firmware version 3.0 or higher
- Leviton Part Number: AX782
Related Videos
Security & Automation – Security
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors