78A00-1
DISCONTINUED
Access Control Card Pack of 10.
125 KHz credit card size 1.7mm thick high security proximity card with fully encrypted format stored on the card. It is thin, flexible, and light enough to be carried in a purse or wallet. It is preprogrammed at the factory with a unique encryption code. It provides a read range up to 4 inches. Sold in packages of ten.
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 872257004472
RoHS Compliant : Yes
Features & Benefits
- Requires an Ethernet-enabled Omni or Lumina automation system with firmware version 3.0 or higher
- Leviton Part Number: AX781
Related Videos
Security & Automation – Security
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors