3-Gang Duplex Outlet/Receptacle Wallplate, Standard Size, Thermoset, Light Almond
78030
WALLPLATE; 3-Gang, Standard Size. 3 Duplex. Light Almond with 3 Lt Almond enamel screws.
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Technical Information
-
General Information
UPC : 078477347188
RoHS Compliant : Yes
Product Features
Color : Light Almond
Gang : 3
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Duplex
Warranty : 2-Year Limited