1-Gang 1.406 Inch Hole Device Telephone/Cable Wallplate, Standard Size, Thermoset, Light Almond
78013
1-Gang .406 Inch Hole Device Telephone/Cable Wallplate, Standard Size, Thermoset, Box Mount - Light Almond
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily.
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Technical Information
-
General Information
UPC : 078477276518
RoHS Compliant : Yes
Product Features
Color : Light Almond
Gang : 1
Mount : Box
Size : Standard
Standards and Certifications : UL/CSA
Type : Hole Device Telephone/Cable
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors