1-Gang Toggle Switch Wallplate, Standard Size, Thermoset, Light Almond
78001
1-Gang Toggle Device Switch Wallplate/Faceplate, Standard Size, Thermoset, Device Mount - Light Almond
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Technical Information
-
General Information
UPC : 078477275405
RoHS Compliant : Yes
Product Features
Color : Light Almond
Gang : 1
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Toggle Switch
Warranty : 2-Year Limited