15 Amp SmartlockPro® GFCI Receptacle/Outlet
7599-3I
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847735712
Nema : 5-15R
AC Horsepower Ratings
At Rated Voltage : 1 HP
Electrical Specifications
Dielectric Voltage : Withstands 1500V per UL498
Short Circuit Current Rating : 10KA
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -35C to +66C
Material Specifications
Body Material : Polycarbonate
Clamp Nuts : Zinc-Plated Steel
Face Material : Thermoplastic Nylon
Grounding Screw : Plated Steel
Line Contacts : Brass Double-Wipe .031 Thick
Notes : Wallplate Sold Separately
Terminal Screws : Plated Steel
Yoke : Zinc-Plated Steel
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-12 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Product Features
Amperage : 15 A
Body Material : Polycarbonate
Color : Ivory
Face Material : Thermoplastic Nylon
Feature : SmartLock, Buttons Match Face Color
Grounding : GFCI Ground Fault Cir Interrupting
NEMA : 5-15R
Notes : Wallplate Sold Separately
Pole : 2
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Back & Side
Trip Level : Class A, 5mA plus or minus 1mA
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-57811
NEMA : WD-6
NOM : 057
UL 943 : File E48380
UL498 : File E13399
Related Videos
Leviton Decora Devices
How to Test a GFCI
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors