15/10 Amp, 125/250 Volt, Single Locking Receptacle
7582
15/10 Amp, 125 Volt/250 Volt, Non-NEMA, 3P, 3W, Single Locking Receptacle, Non-Grounding - BLACK
Leviton’s line of Extra Heavy-Duty Industrial Grade locking receptacles are designed and manufactured to withstand the harsh conditions typically associated with industrial environments. Available in a wide variety of configurations, including isolated ground, tamper-resistant, hospital grade, etc., these Industrial Grade devices are the electrical contractor's choice for use in factories, schools, hospitals and commercial office buildings.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477821565
Electrical Specifications
Amperage : 15/10 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Non-Grounding
Pole : 3
Temperature Rise : Max 30C at 250 cycles OL at 200 pct rated current
Voltage : 125/250 VAC
Wire : 3
Environmental Specifications
Environment : Dry
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Color : Black
Face Material : Nylon
Strap Material : Nickel-Plated Brass
Mechanical Specifications
Product ID : NON-NEMA, 15A-125V/10A-250V
Terminal Accom. : 14-8 AWG
Terminal ID : 125 V: Brass-Hot, Copper-N/A, Silver-Neutral, 250 V: Brass-Hot, Copper-Hot, Silver-N/A
Termination : Side
Product Features
Color : Black
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL498 : File E13399
Warranty : Limited Lifetime Warranty Warranty