15 Amp, 125 Volt, 2-Pole, 2-Wire, Duplex Receptacle
7540
15 Amp, 125-Volt, 2-Pole, 2-Wire, Nema L1-15R, Non-Grounding, Duplex Receptacle - BLACK
Leviton’s Industrial Grade Locking Devices are built to provide unparalleled quality and superior performance in the most severe industrial settings. Leviton combines the best materials available with superior production standards to produce a broad selection of Locking Devices of unmatched flexibility and dependability.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477835685
Nema : L1-15R
RoHS Compliant : Yes
Electrical Specifications
Amperage : 15 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Non-Grounding
Pole : 2
Temperature Rise : Max 30C at 250 cycles OL at 200 pct rated current
Voltage : 125 VAC
Wire : 2
Environmental Specifications
Environment : Dry
Operating Temperature : -40°C to 75°C
Material Specifications
Blades/Contacts : Brass
Body Material : Nylon
Color : Black
Contact Carrier : Nylon
Drive Screws : Steel, Zinc Plated
Grounding Screw : Brass
Mounting Screws : Nickel Plated Brass
Terminal Clamp : Cold Rolled Steel, Nickel Plated
Terminal Retainer : Polycarbonate
Terminal Screws : Brass 8-32
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14 in-lbs
Terminal Accom. : 18-10 AWG
Terminal ID : Brass-Hot, Silver-Neutral
Product Features
Color : Black
NEMA : L1-15R