15 Amp, 125 Volt, 2-Pole, 2-Wire, Single Receptacle
7535
15 Amp, 125-Volt, 2-Pole, 2-Wire, Nema L1-15R, Non-Grounding, Single Receptacle - BLACK
Leviton’s Industrial Grade Locking Devices are built to provide unparalleled quality and superior performance in the most severe industrial settings. Leviton combines the best materials available with superior production standards to produce a broad selection of Locking Devices of unmatched flexibility and dependability.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477835692
Nema : L1-15R
RoHS Compliant : Yes
Electrical Specifications
Amperage : 15 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Non-Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 2
Environmental Specifications
Environment : Dry
Operating Temperature : -40°C to 75°C
Material Specifications
Base Material : RTP
Clamp Nuts : Brass
Color : Black
Contact - Spring Value : .031" Brass
Cover Material : Nylon
Ground Contacts : Brass
Grounding Screw : Brass
Mounting Screws : Zinc-Plated Steel 8-32
Strap Material : Zinc-Plated Steel
Terminal Screws : Brass 8-32
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14 in-lbs
Terminal Accom. : 18-10 AWG
Terminal ID : Brass-Hot, Silver-Neutral
Product Features
Color : Black
NEMA : L1-15R