15 Amp, 125 Volt, Flanged Outlet Locking Receptacle, Industrial Grade
7526-C
15 Amp, 125-Volt, 2-Pole, 2-Wire, Nema L1-15R, Flanged Outlet, Locking Receptacle, Side Wired, Industrial Grade, Non-Grounding
Leviton’s Industrial Grade Locking Devices are built to provide unparalleled quality and superior performance in the most severe industrial settings. Leviton combines the best materials available with superior production standards to produce a broad selection of Locking Devices of unmatched flexibility and dependability.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477835739
Nema : L1-15R
RoHS Compliant : Yes
AC Horsepower Ratings
At Rated Voltage : 1/2 HP
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Non-Grounding
Pole : 2
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 125 VAC
Wire : 2
Environmental Specifications
Environment : Dry
Flammability : Rated V-0 per UL 94
Operating Temperature : -40°C to 105°C
Material Specifications
Assembly Screws : Steel, Zinc Plated
Face Material : Nylon
Flanged Casing : Zinc Plated Brass
Grounding Screw : Brass
Line Contacts : Brass
Mounting Screws : Steel, Zinc-Plated
Terminal Screws : Brass
Mechanical Specifications
Flanged Casing : Zinc Plated Brass
Product ID : Markings are permanently marked on device
Terminal Accom. : 14-8 AWG
Terminal ID : Brass-Hot, Silver-Neutral
Termination : Back
Product Features
NEMA : L1-15R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL Fed Spec WC-596 : File E13399
UL498 : Yes
Warranty : 1-Year Limited