20 Amp, 120/208 Volt, Straight Blade Flush Mount Receptacle, Industrial Grade
7250-FR
20 Amp, 120/208 Volt, 3Ø, NEMA 18-20R, 4P, 4W, Flush Mtg Receptacle, Straight Blade, Industrial Grade, Non-Grounding, , Side Wired, Steel Strap, - Black
Built of durable thermoplastic, Leviton Power Receptacles — in flush mount, surface mount and panel mount versions — come equipped with heavy-gauge, double wire copper alloy contacts. To ensure correct and speedy wiring, terminals have ID markings. Flush mount receptacles fit Leviton’s wide range of 2.15”-diameter wallplates and mounting hardware is included.
Documents
Technical Information
-
General Information
UPC : 078477808733
Nema : 18-20R
Electrical Specifications
Amperage : 20 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Non-Grounding
Pole : 4
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 120/208 VAC
Wire : 4
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Color : Black
Face Material : Nylon
Line Contacts : Brass Double-Wipe
Strap Material : Galvanized Steel
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14 in-lbs
Terminal Accom. : Up to 4 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Product Features
Amperage : 20 A
Color : Black
NEMA : 18-20R
Voltage : 120/208 VAC
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-6
NOM : 057
UL498 : File E13399
Warranty : 10-Year Limited