20 Amp, 250-Volt, 2-Pole, 2-Wire, Single Receptacle
7210-B
20 Amp, 250-Volt, NEMA L2-20, 2-Pole, 2-Wire, Single Receptacle - BLACK
Leviton offers industrial, commercial and residential plugs and connectors for unlimited application settings. Plugs and connectors are provided in a range of ratings from 15 Amps to 60 Amps; the product line includes straight-blade and locking devices in all NEMA configurations, as well as locking devices in non-NEMA configurations. Versions include Hospital Grade, isolated ground, WetGuard, Dustguard, Python, power plugs, corrosion resistant plugs and connectors, power-interrupting devices, midget devices, and much more.
Technical Information
-
General Information
UPC : 078477835746
Nema : L2-20R
Electrical Specifications
Amperage : 20 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Non-Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 250 VAC
Wire : 2
Environmental Specifications
Environment : Dry
Flammability : UL94V-2
Operating Temperature : -40°C to 75°C
Material Specifications
Base Material : RTP
Clamp Nuts : Brass
Color : Black
Contact - Spring Value : 0.041inch thick Brass
Cover Material : Nylon
Ground Contacts : Brass
Ground Shunt : Brass
Grounding Screw : Bronze
Mounting Screws : Zinc-Plated Steel 8-32
Terminal Screws : Brass 10-32
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14 in-lbs
Terminal Accom. : 16-8 AWG
Terminal ID : X,Y,Z, White, Green
Product Features
Color : Black
NEMA : L2-20R